text.skipToContent text.skipToNavigation

Alternate Catalog No. : L 2/0-38

Catalog No. : L2/0-38

Description:  CU TP 4HOLE LUG WIRE 2/0 BOLT 3/8

UPC: 783786738823

Tin Plated Copper One Hole Straight NEMA Lugs. wire size 2/0 Stranded CU, 70 MM2. Installing Dies 45, 164, 241, 13. Length 2-57/64 inch. Pad 13/16 inch wide x 57/64 inch long x 1/8 inch thick. (1) 13/32 inch hole. Barrel 1-1/2 inch. CSA. UL Listed.
View More View Less
For more info visit:  electrification.us.abb.com
  • Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.

Descriptors

Category

Wire connectors

Special Features

Tin-Plated to resist corrosion. Produced from seamless electrolytic copper tubing which provides high conductivity and minimizes voltage drop. Marked with a catalog number, conductor sizes and die references.

Application

General Applications

Specifications

Connection

Compression

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Homac

Standard

UL E9809. CSA LR35518.

Dimensions

Size

2-7/8 inch X 13/16 inch wide

Wire Size

2/0 AWG