text.skipToContent text.skipToNavigation

Catalog No. : L181B-B1-15

Description:  1/2-1 BRASS GROUND CLAMP

UPC: 783786082490

1/2 inch to 1 inch Brass Ground Clamp. Wire size #8 to #4. Bare/armored wire.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Grounding devices or assemblies

Specifications

Conductor Material

Brass

Classifications

Brand Name

Steel City / Iberville

Dimensions

Size

1/2 Inch to 1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant