text.skipToContent text.skipToNavigation

Catalog No. : L1601PC-S2-CK3H

Description:  35KV 200A BUSHING W-CLAMP-GASKET

UPC: 75114156257

35kv, 200 Amp Loadbreak Bushing Clamp and Gasket Kit - 3 Holes, for use on Bushing Well without Bail Tabs. Equipped with Copper Conductor Rod. Molded Epoxy Flange for Gasketed Clamp Mounting. Includes Epoxy Bushing Well, Clamp, Gasket and Instruction Sheet.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Application

35 kV, 200 Amps

Specifications

Material

Copper

Temperature Rating

-40 to +65 C

Classifications

Brand Name

Elastimold

Compliance and Certifications

RoHS Out of scope of RoHS
TSCA TSCA Section 6(h) Compliant