text.skipToContent text.skipToNavigation

Catalog No. : L1601-PC-T2R

Description:  35 LONG SHANK WELL W/OTABS REPL

UPC: 783786628469

35kv, Long Shank Well Without Bail Tabs and With Replaceable Well Stud (9-1/4 inch Bushing Shank Length)
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Application

35 kV

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

Elastimold

Dimensions

Size

9-1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant