text.skipToContent text.skipToNavigation

Catalog No. : L1601-PC-S2

Description:  35 SHORT SHANK WELL W/OTABS NONREPL

UPC: 783786469109

35kv, Short Shank Well without Bail Tabs and Non-Replaceable Well Stud (2-3/4 inch Bushing Shank Length), side mount
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Application

35 kV

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

Elastimold

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant