text.skipToContent text.skipToNavigation

Catalog No. : L160-1

Description:  1/2 INCH-1 INCH ZINC GROUND CLAMP,EA

UPC: 785991184389

1/2 Inch -1 Inch Zinc Ground Clamp, EA
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Grounding devices or assemblies

Specifications

Conductor Material

Zinc

Classifications

Brand Name

Steel City

Dimensions

Length

2-3/16 in

Size

1/2 Inch to 1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant