Alternate Catalog No. : L 1500 NPH
Catalog No. : L1500NPH
Description: L 1500 N W/PEEP HOLE
UPC: 75114145794
Copper Two-Hole Straight NEMA Lugs with Peep Hole, wire size 1000 kcmil CU. Installing Die 150. Length 6-5/32 inch. Pad 2-9/16 inch wide x 3-19/64 inch long x 15/64 inch thick. (2) 9/16 inch Holes on 1-3/4 inch center. Barrel 2-5/32 inch long.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- Tin Plated to Resist Corrosion
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Size and Die Reference. Peep Hole |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 6.150 inch. Pad 2.560 inch wide X 3.300 inch |
|
Wire Size |
CU 1000 kcmil |