Alternate Catalog No. : L 1500 N
Catalog No. : L1500N
Description: CU TP 2HOLE STRT NEMA LUG WIRE 1500
UPC: 783786738694
Tin Plated Copper Two-Hole Straight NEMA Lugs. wire size 1500 kcmil CU. Installing Dies 150, 31, 1 3/4. Length 7-1/2 inch. Pad 2-11/16 inch wide x 3 inch long x 3/8 inch thick. (2) 9/16 inch Holes on 1-3/4 inch center. Barrel 3-3/16 inch long.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- Tin Plated to Resist Corrosion
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Tin-Plated to resist corrosion. Produced from seamless electrolytic copper tubing which provides high conductivity and minimizes voltage drop. Marked with a catalog number, conductor sizes and die references. |
|
Application |
General Applications |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Homac |
|
Standard |
UL E9809. CSA LR35518. |
Dimensions
|
Size |
7-1/2 inch x 2-11/16 inch wide |
|
Wire Size |
1500 kcmil |