Alternate Catalog No. : L 1500-4 N
Catalog No. : L1500-4N
Description: CU TP 4HOLE NEMA LUG WIRE 1500
UPC: 783786738700
Tin Plated Copper Four-Hole NEMA Lugs, wire size 1500 kcmil Stranded Copper, Installing Dies 1 3/4, 31, 150, 302. Length 7-1/2 inch. Pad 2-41/64 inch wide x 3 inch long x 3/8 inch thick. (4) 9/16 inch Holes on 1-3/4 inch centers. Barrel 3-3/16 inch long.
View More
View Less
For more info visit:
electrification.us.abb.com
- Tin Plated for Resistance Against Corrosion
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Tin-Plated to resist corrosion. Produced from seamless electrolytic copper tubing which provides high conductivity and minimizes voltage drop. Marked with a catalog number, conductor sizes and die references. |
|
Application |
General Applications |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
7-1/2 inch X 2-5/8 inch wide |
|
Wire Size |
1500 kcmil |