text.skipToContent text.skipToNavigation

Catalog No. : L125HP-BB

Description:  CU TP TERM LUG 1/0STR-8SOL

UPC: 783786131341

One-Hole Copper Mechanical Connector, Terminal Lug, Wire Range 1/0 Stranded to 8 Solid, Pad Mounting Hole .33 inch Diameter. CSA/UL listed. Rounded Pad. Tapped 1/2-20 UNF-2B. Includes Silicon Bronze Hex Washer Head Screw. Length1-1/2 inch x 3/4 inch Tall x 3/4 inch Wide.
View More View Less
For more info visit:  electrification.us.abb.com

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 6591 622302 N/A 2233720_2010-01-12 N/A
UL E9809 N/A ZMVV N/A N/A