Catalog No. : L125H
Description: CU 1COND 1HL MOUNT 8SOL-1/0STR HEX
UPC: 783786130078
Type L - Copper Single Conductor, One-Hole Mount, Hex, Conductor Range 8 Sol-1/0 Str, Length 1-1/2 Inches, Width 47/64 Inch, Height 3/4 Inch
View More
View Less
For more info visit:
electrification.us.abb.com
- Cold forged from pure electrolytic copper with 99 percent conductivity.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Cold forged from pure electrolytic copper with 99 percent conductivity. |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | 2233720_2010-01-12 | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |