Catalog No. : L125-38
Description: L125 WITH MOUNTING HOLE FOR 3/8
UPC: 783786064076
Copper Terminal Lug, Hex Socket Head Screw - Wire Range 1/0 Stranded - 8 Solid, 600V, Mounting Hole 3/8 Inch Bolt
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Hex Socket Head Screw |
Specifications
|
Cable Size |
1/0 STR to #8 SOL AWG |
|
Insulation |
None |
|
Material |
Tin-Plated Copper |
|
Mounting |
3/8 inch Bolt |
|
Connection |
Mechanical |
Classifications
|
Brand Name |
Blackburn |
Dimensions
|
Size |
Length 1-1/2 in , Width 3/4 in , Height 3/4 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | 2233720_2010-01-12 | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |