Catalog No. : L100SST
Description: 1 INCH GRND/BOND LOCKNUT SST
UPC: 786210949833
1 Inch Stainless Steel Grounding and Bonding Locknut for Hub for Use with Rigid/IMC Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Locknuts |
|
Application |
Replacement Locknut for Conduit Hubs |
Specifications
|
Material of Construction |
Stainless Steel |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E3060, CSA |
Dimensions
|
Thread Size |
1 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002382 Locknut
|
Material |
Stainless steel |
|
Surface protection |
Untreated |
Documents/Support Tools
|
Sales Drawing |