Alternate Catalog No. : L 1000NTB (UNPLATED)
Catalog No. : L1000NTBUNPLATED
Description: L 1000 NTB (UNPLATED)
UPC: 783786738519
Copper Two-Hole Lug with Flared-End Barrel, wire size 1000 kcmil Copper. Installing Dies 125, 642. Length 7-1/4 inch. Pad 1-3/4 inch wide x 3-1/4 inch long x 21/64 inch thick. (2) 9/16 inch diameter Holes on 1-3/4 inch centers. Barrel 2-29/32 inch long. Unplated.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Size and Die Reference. Belled/Flared End. UnPlated. |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 7.250 inch, Pad 1.750 inch wide x 3.250 inch long. |
|
Wire Size |
1000 kcmil |