Alternate Catalog No. : L 1000 NTB
Catalog No. : L1000NTB
Description: COPPER COMP LUG 1000 2 HOLE 10 PC
UPC: 783786738502
Tin Plated Copper Two-Hole Lug with Flared-End Barrel, wire size 1000 kcmil Copper. Installing Dies 125, 642. Length 7-1/4 inch. Pad 1-3/4 inch wide x 3-1/4 inch long x 21/64 inch thick. (2) 9/16 inch diameter Holes on 1-3/4 inch centers. Barrel 2-29/32 inch long.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- Tin Plated to Resist Corrosion
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Size and Die Reference. Belled/Flared End. |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 7.250 inch, Pad 1.750 inch wide x 3.250 inch long. |
|
Wire Size |
1000 kcmil |