Alternate Catalog No. : L 1000-48 B
Catalog No. : L1000-48B
Description: COPPER COMP LUG 1000 1 HOLE PAD
UPC: 783786738540
Tin Plated Copper One-Hole Lug with Flared-End Barrel, wire size 1000 kcmil Copper. Installing Dies 125, 642. Length 5-1/2 inch. Pad 1-3/4 inch wide x 1-1/2 inch long x 21/64 inch thick. (1) 9/16 inch diameter Holes. Barrel 2-59/64 inch long.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Size and Die Reference. Belled/Flared End. |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 5.500 inch, Outside Diameter 1.502 inch |
|
Wire Size |
1000 kcmil |