text.skipToContent text.skipToNavigation

Alternate Catalog No. : L 1-48

Catalog No. : L1-48

Description:  CU TP 4HOLE LUG WIRE 1 BOLT 1/2

UPC: 783786738687

Tin Plated Copper Compression Lug, #1 Stranded Copper. Installing Dies 37, 11. Length 257/64 inch. Pad 3/4 inch wide x 1-7/64 inch long x 3/32 inch thick. (1)9/16 inch Diameter hole. Barrel 1-3/8 inch long. CSA. UL Listed.
View More View Less
For more info visit:  electrification.us.abb.com
  • Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.

Descriptors

Category

Wire connectors

Special Features

Tin-Plated to resist corrosion. Produced from seamless electrolytic copper tubing which provides high conductivity and minimizes voltage drop. Marked with a catalog number, conductor sizes and die references.

Application

General Applications

Specifications

Connection

Compression

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Homac

Standard

UL E9809. CSA LR35518.

Dimensions

Size

2-7/8 inch X 3/4 inch wide

Wire Size

#1 AWG