Alternate Catalog No. : L 1-2516 A
Catalog No. : L1-2516A
Description: COPPER COMP LUG NO1
UPC: 783786738663
Tin Plated Copper Compression Lug, #1 Stranded Copper. Installing Dies 37, TB, 11, 3/8. Length 3-3/8 inch. Pad 23/32 inch wide x 1-5/8 inch long x 3/32 inch thick. (1) 3/8 inch Diameter hole and (1) 1/8 inch Radius Slot on 7/8 inch center. Barrel 1-1/2 inch long.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- Tin Plated to Resist Corrosion
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Size and Die Reference. One .375 inch Diameter Hole and One Slotted Hole with .187 Radius. |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 3.375 inch. Barrel 1.50 inch. |
|
Wire Size |
#1 STR AWG |