Alternate Catalog No. : L 1/0-516 B
Catalog No. : L1/0-516B
Description: COPPER COMP LUG 1/0 5/16 BOLT
UPC: 783786738625
Tin Plated Copper One-Hole Lug with Flared-End Barrel, wire size 1/0 Stranded Copper. Installing Dies 42, 163, 1/2, 12. Length 2-49/64 inch. Pad 3/4 inch wide x 57/64 inch long x 7/64 inch thick. (1) 11/32 inch diameter Hole. Barrel 1-7/16 inch long.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Size and Die Reference. Belled/Flared End. .345 Inch Diameter Hole. |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 2.765 inch. Pad .770 inch wide x .890 inch. Barrel 1.437 inch with Last .250 inch flared |
|
Wire Size |
1/0 STR AWG |