text.skipToContent text.skipToNavigation

Alternate Catalog No. : L 1/0-516

Catalog No. : L1/0-516

Description:  CU TP 4HOLE LUG WIRE 1/0 BOLT 5/16

UPC: 783786738618

Tin Plated Copper One-Hole Lug, wire size 1/0 Stranded Copper. Installing Dies 42, 163, 1/2, 12. Length 2-49/64 inch. Pad 3/4 inch wide x 57/64 inch long x 7/64 inch thick. (1) 11/32 inch diameter Hole. Barrel 1-7/16 inch long. CSA, UL listed.
View More View Less
For more info visit:  electrification.us.abb.com
  • Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.

Descriptors

Category

Wire connectors

Special Features

Tin-Plated to resist corrosion. Produced from seamless electrolytic copper tubing which provides high conductivity and minimizes voltage drop. Marked with a catalog number, conductor sizes and die references.

Application

General Applications

Specifications

Connection

Compression

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Homac

Standard

UL E9809. CSA LR35518.

Dimensions

Size

2-15/16 inch X 3/4 inch wide

Wire Size

1/0 AWG