text.skipToContent text.skipToNavigation

Alternate Catalog No. : L 1/0-2516

Catalog No. : L1/0-2516

Description:  CU TINPLT 2HL NEMA LUG SZ1/0 5/16IN

UPC: 783786738564

Tin Plated Copper Straight NEMA Lugs, wire size 1/0 Stranded Copper. Dies 42, 12, 163, 1/2. Length 3-7/16 inch. Pad 49/64 inch x 1-5/8 inch long x 7/64 inch thick. (1) 21/64 inch Diameter hole and (1) 3/16 inch Radius Slot on 7/8 inch center. Barrel 1-3/8 inch long. CSA. UL listed.
View More View Less
For more info visit:  electrification.us.abb.com
  • Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
  • Tin Plated to Resist Corrosion

Descriptors

Category

Wire connectors

Special Features

Tin-Plated to resist corrosion. Produced from seamless electrolytic copper tubing which provides high conductivity and minimizes voltage drop. Marked with a catalog number, conductor sizes and die references.

Application

General Applications

Specifications

Connection

Compression

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Homac

Standard

UL E9809. CSA LR35518.

Dimensions

Size

3-7/16 inch x 3/4 inch wide

Wire Size

1/0 AWG