text.skipToContent text.skipToNavigation

Catalog No. : L075SST

Description:  3/4 INCH STAINLESS LOCKNUT

UPC: 786210949826

Made or assembled in Canada.

3/4 Inch Stainless Steel Grounding and Bonding Locknut for Hub for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Locknuts

Application

Replacement Locknut for Conduit Hubs

Specifications

Material of Construction

Stainless Steel

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E3060, CSA

Dimensions

Thread Size

3/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002382 Locknut

Material

Stainless steel

Surface protection

Untreated

Documents/Support Tools

Sales Drawing

Click here