text.skipToContent text.skipToNavigation

Catalog No. : L050GR-TB

Description:  1/2IN GROUNDING AND BONDING LOCKNUT

UPC: 786210001357

Made or assembled in Canada.

1/2 Inch Zinc Grounding and Bonding Locknut for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Locknuts

Application

Replacement Locknut for Conduit Hubs

Specifications

Material of Construction

Zinc

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E3060, CSA

Dimensions

Thread Size

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4484 441202 N/A 2163217_2015-01-22 N/A
UL E3060 N/A KDER N/A N/A
ETIM EC002382 Locknut

Material

Other

Surface protection

Untreated

Documents/Support Tools

Sales Drawing

Click here