text.skipToContent text.skipToNavigation

Catalog No. : L.66.50SW

Description:  BRD HOSE 65COVR PA6.6 135C NW50 BLK

UPC: 786209958853

Black Braided Hose, (L66) Material - Polyamide 6,6, Conduit Size NW - 50
View More View Less
For more info visit:  electrification.us.abb.com
  • Economical
  • Self extinguishing UL 94 V2
  • Free from halogens
  • Rail
  • Industrial and transport sectors
  • For bundling and protection of electrical wiring

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Medium

Material

Polyamide/Nylon 6.6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW50

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant