text.skipToContent text.skipToNavigation

Catalog No. : L-800

Description: 

UPC:

Lampholder, 1 Lamp, Silver, Die Cast Zinc, 150 Watt Maximum Par 38 or R40 Lamp, Deep-Shielded, Includes Inside Gasket and Ground Screw
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Outdoor lighting accessories

Special Features

Clean lines and precision manufacturing result in a fixture which will enhance any application.

Application

Low maintenance indoor/outdoor lighting where moisture, dirt, dust, corrosion and rough service are problems.

Specifications

Material

Zinc Die Cast

Fixture Wattage

150 W

Color

Silver

Classifications

Brand Name

Red Dot

Standard

UL E51152