Catalog No. : L-8-18-9-C
Description: CABLE TIE 18LB 8 NAT NYLON 1-PC DI
UPC: 728494917801
- Application Tools: ERG50, QC-100, L-200, L-400-C
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Lock Mechanism |
Plastic Pawl |
|
Tensile Strength |
18 pounds , 80 newtons |
Classifications
|
Brand Name |
Catamount |
|
Standard |
UL E49405 |
Dimensions
|
Width |
0.1 in , 2.54 mm |
|
Length |
7.99 in , 203 mm |
|
Thickness |
0.05 in , 1.2 mm |
|
Bundle Diameter |
0.0625 to 2 in , 1.59 to 50.8 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | N/A | N/A | N/A |
|
Band width |
2.5 mm |
|
Length belt/tape/tie |
203 mm |
|
Length belt/tape/tie |
8 inch |
|
Tie thickness |
1.2 mm |
|
Tie thickness |
0.05 inch |
|
Min. holding force |
80 N |
|
Model |
Internal toothing |
|
Band closure |
Plastic lip/-cam |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Natural colour |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
MIL approval |
N |
Documents/Support Tools
|
Sales Drawing |