Catalog No. : L-7-50HS-0-M
Description: CBL TIE 50LB 7IN BLK HEAT-STAB 1-P
UPC: 728494916309
Cable Tie, Heat Stabilized Black Polyamide (Nylon 6.6) for Temperatures up to 105 Degrees Celsius (221 F), Weather and Ultraviolet Resistant for Indoor and Outdoor Applications, UL/EN/CSA62275 Type 2/21S Rated for AH-2 Plenum and as a Flexible Cable and Conduit Support, Length of 188.85mm (7.435 Inches), Width of 4.73mm (0.186 Inches), Thickness of 1.35mm (0.053 Inches), Tensile Strength Rating of 222 Newtons (50 Pounds), Bulk Pack
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 Heat Stabilized |
|
Color |
Black |
|
Lock Mechanism |
Plastic Pawl |
|
Tensile Strength |
50 pounds , 222 newtons |
Classifications
|
Brand Name |
Catamount |
|
Standard |
UL E49405 |
Dimensions
|
Width |
0.187 in , 4.74 mm |
|
Length |
7.5 in , 190.5 mm |
|
Bundle Diameter |
1.75 in , 44.45 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | N/A | N/A | N/A |