Catalog No. : L-7-50-2-M
Description: CBL TIE 50LB 7 INCH RED 1-PC
UPC: 728494096155
- Application Tools: ERG50, QC-100, L-200, L-400-C
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Red |
|
Lock Mechanism |
Plastic Pawl |
|
Tensile Strength |
50 pounds , 220 newtons |
Classifications
|
Brand Name |
Catamount |
|
Standard |
UL E49405 |
Dimensions
|
Width |
0.186 in , 4.73 mm |
|
Length |
7.435 in , 188.85 mm |
|
Thickness |
0.053 in , 1.35 mm |
|
Bundle Diameter |
0.0625 to 1.75 in , 1.59 to 44.45 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | N/A | N/A | N/A |
|
Band width |
4.73 mm |
|
Length belt/tape/tie |
188.85 mm |
|
Length belt/tape/tie |
7.435 inch |
|
Tie thickness |
1.35 mm |
|
Tie thickness |
0.053 inch |
|
Min. holding force |
222 N |
|
Model |
Internal toothing |
|
Band closure |
Plastic lip/-cam |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Red |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
MIL approval |
N |
Documents/Support Tools
|
Sales Drawing |