Catalog No. : L-600
Description: CBL TIE SS INSTALL TOOL UPTO .8MM W
UPC: 5414363028314
Descriptors
|
Category |
Cable tie gun |
|
Special Features |
Manual Cutting (by twisting the tool) |
|
Application |
For Ball-Lock Stainless Steel Cable Ties |
Specifications
|
Handle Type |
Palm Grip |
|
Cable Tie Material |
Stainless Steel |
Classifications
|
Brand Name |
Application Tooling |
Dimensions
|
Cable Tie Width |
0.181 to 0.311 in , 4.6 to 7.9mm |
|
Material cable tie |
Plastic |
|
Width cable tie |
4.6-7.9 mm |
|
Tensioning strength |
Adjustable |
|
Material tool |
Other |
|
Property |
Automatic cut off |
|
MIL specified |
N |