Catalog No. : L-6-18-0-M
Description: CABLE TIE 18LB 6IN UV BLK 1-PC BULK
UPC: 728494933641
- Application Tools: ERG50, QC-100, L-200, L-400-C
Descriptors
Category |
Cable ties |
Specifications
Material |
Nylon/Polyamide 6.6 Weather Resistant |
Color |
Black |
Lock Mechanism |
Plastic Pawl |
Tensile Strength |
18 pounds , 80 newtons |
Classifications
Brand Name |
Catamount |
Standard |
UL E49405 |
Dimensions
Width |
0.1 in , 2.54 mm |
Length |
6.38 in , 162 mm |
Thickness |
0.05 in , 1.2 mm |
Bundle Diameter |
0.0625 to 1.5 in , 1.59 to 38.1 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Band width |
2.5 mm |
Length belt/tape/tie |
162 mm |
Length belt/tape/tie |
6.38 inch |
Tie thickness |
1.2 mm |
Tie thickness |
0.05 inch |
Min. holding force |
80 N |
Model |
Internal toothing |
Band closure |
Plastic lip/-cam |
Material |
Plastic |
Material quality |
Polyamide (PA) |
Surface protection |
Untreated |
Halogen free |
Y |
Colour |
Black |
Transparent |
N |
Reflective (fluorescent) |
N |
Text strip |
None |
Solvable fastener |
N |
MIL approval |
N |
Documents/Support Tools
Sales Drawing |