Catalog No. : L-5-50PM-0-D
Description: CABLE TIE 50LB 5 IN BLK.25 PUSH MT
UPC: 728494124445
Descriptors
|
Category |
Push Mount Cable Ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Black |
|
Lock Mechanism |
Plastic Pawl |
|
Tensile Strength |
50 pounds , 220 newtons |
Classifications
|
Brand Name |
Catamount |
Dimensions
|
Width |
0.187 in , 4.74 mm |
|
Length |
5.8 in , 147.32 mm |
|
Bundle Diameter |
Max 1 in , Max 25.4 mm |
|
Band width |
4.8 mm |
|
Length belt/tape/tie |
122.52 mm |
|
Length belt/tape/tie |
4.824 inch |
|
Tie thickness |
1.19 mm |
|
Tie thickness |
0.047 inch |
|
Min. holding force |
220 N |
|
Model |
Internal toothing |
|
Band closure |
Plastic lip/-cam |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Black |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
Type of fastening |
Plug-in anchor/plug-in cam |
|
MIL approval |
N |
Documents/Support Tools
|
Sales Drawing |