Catalog No. : L-5-40-9-C
Description: CABLE TIE 40LB 5 NAT NYLON 1-PC DI
UPC: 728494130750
- Application Tools: ERG50, QC-100, L-200, L-400-C
Descriptors
|
Category |
Cable ties |
|
Type |
Natural |
|
Application |
Cable ties are primarily used to cinch wires and cables together to form a neat and organized bundle |
Specifications
|
Material |
Natural Polyamide (Nylon 6.6) |
|
Color |
Natural |
|
Lock Mechanism |
Plastic Pawl |
|
Tensile Strength |
40 lb, 178 N |
Classifications
|
Brand Name |
Catamount |
|
Standard |
UL E49405 |
Dimensions
|
Width |
0.14 in, 3.6 mm |
|
Length |
5.8 in, 147 mm |
|
Thickness |
0.05 in, 1.27 mm |
|
Bundle Diameter |
0.08 in - 1.3 in, 2 mm - 31.7 mm |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |