Catalog No. : L-48-175-8-L
Description: CABLE TIE 175LB 48 INCH GRAY 1-PC
UPC: 728494913704
- Application Tools: L-300C
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Gray |
|
Lock Mechanism |
Plastic Pawl |
|
Tensile Strength |
175 pounds , 778 newtons |
Classifications
|
Brand Name |
Catamount |
|
Standard |
UL E49405 |
Dimensions
|
Width |
0.345 in , 8.76 mm |
|
Length |
47.566 in , 1208.17 mm |
|
Thickness |
0.085 in , 2.15 mm |
|
Bundle Diameter |
Max 15 in , Max 381 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | N/A | N/A | N/A |
|
Band width |
8.76 mm |
|
Length belt/tape/tie |
1208.17 mm |
|
Length belt/tape/tie |
47.56 inch |
|
Tie thickness |
2.15 mm |
|
Tie thickness |
0.085 inch |
|
Min. holding force |
778 N |
|
Model |
Internal toothing |
|
Band closure |
Plastic lip/-cam |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Grey |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
MIL approval |
N |
Documents/Support Tools
|
Sales Drawing |