Catalog No. : L-41-175-0-X
Description: CBL TIE 175LB 41 UV BLACK 1-PC DIS
UPC: 786210081830
Descriptors
|
Category |
Cable ties |
|
Application |
Weather and Ultraviolet Resistant for Indoor and Outdoor Applications |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Black |
|
Lock Mechanism |
Plastic Pawl |
|
Tensile Strength |
175 pounds , 778 newtons |
Classifications
|
Brand Name |
Catamount |
|
Standard |
UL E49405 |
Dimensions
|
Width |
0.345 in , 8.76 mm |
|
Length |
1030.37 mm , 40.566 in |
|
Thickness |
0.085 in , 2.15 mm |
|
Band width |
8.76 mm |
|
Length belt/tape/tie |
1030.37 mm |
|
Length belt/tape/tie |
40.56 inch |
|
Tie thickness |
2.15 mm |
|
Tie thickness |
0.085 inch |
|
Min. holding force |
778 N |
|
Model |
Internal toothing |
|
Band closure |
Plastic lip/-cam |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Black |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
MIL approval |
N |
|
UL approval |
Y |