Catalog No. : L-400-C
Description: CBL TIE HD NYLON TOOL 18-50No
UPC: 728494068077
- Basic tensioning tool (twist-and-cut), intended for maintenance and small batch use.
- Cable Tie installation.
Descriptors
|
Category |
Cable tie gun |
|
Special Features |
Basic tensioning tool (twist-and-cut), intended for maintenance and small batch use. |
|
Application |
Cable Tie installation |
Specifications
|
Material |
Plastic |
|
Handle Type |
Palm Grip |
|
Cable Tie Material |
Nylon 6.6 |
Classifications
|
Brand Name |
Application Tooling |
Dimensions
|
Cable Tie Width |
0.094-0.184 in , 2.39-4.67 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Material cable tie |
Plastic |
|
Width cable tie |
2.39-4.67 mm |
|
Tensioning strength |
Manual |
|
Material tool |
Plastic |
|
MIL specified |
N |