Catalog No. : L-4-18FL-11-C
Description: CABLE TIE 18LB 4 IN FLUOR PINK 1-PC
UPC: 728494113524
- Application Tools: ERG50, QC-100, L-200, L-400-C
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Fluorescent Pink |
|
Lock Mechanism |
Plastic Pawl |
|
Tensile Strength |
18 pounds , 80 newtons |
Classifications
|
Brand Name |
Catamount |
|
Standard |
UL E49405 |
Dimensions
|
Width |
0.1 in , 2.5 mm |
|
Length |
4.1 in , 104 mm |
|
Thickness |
0.035 in , 0.9 mm |
|
Bundle Diameter |
0.06 to 0.75 in , 1.6 to 19 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Band width |
2.5 mm |
|
Length belt/tape/tie |
104 mm |
|
Length belt/tape/tie |
4.1 inch |
|
Tie thickness |
0.9 mm |
|
Tie thickness |
0.04 inch |
|
Max. bundle diameter |
19 mm |
|
Min. holding force |
80 N |
|
Operation temperature |
-40-+85 °C |
|
Operation temperature |
-40-+215 °F |
|
Model |
Internal toothing |
|
Band closure |
Plastic lip/-cam |
|
Material |
Plastic |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Pink |
|
Transparent |
N |
|
Reflective (fluorescent) |
Y |
|
Text strip |
None |
|
Solvable fastener |
N |
|
MIL approval |
N |
|
Inflammability class of insulation material acc. with UL94 |
V2 |
Documents/Support Tools
|
Sales Drawing |