Catalog No. : L-4-18-3/4-L
Description: CBL TIE 18LB 4 ORANGE/YELLOW STRIPE
UPC: 728494090535
- Application Tools: ERG50, QC-100, L-200, L-400-C
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Striped - Orange , Yellow |
|
Lock Mechanism |
Plastic Pawl |
|
Tensile Strength |
18 pounds , 80 newtons |
Classifications
|
Brand Name |
Catamount |
Dimensions
|
Width |
0.1 in , 2.54 mm |
|
Length |
4 in , 101.6 mm |
|
Bundle Diameter |
Max 0.625 in , Max 15.88 mm |
|
Band width |
2.41 mm |
|
Length belt/tape/tie |
100.8 mm |
|
Length belt/tape/tie |
3.94 inch |
|
Tie thickness |
1.13 mm |
|
Tie thickness |
0.045 inch |
|
Min. holding force |
80 N |
|
Model |
Internal toothing |
|
Band closure |
Plastic lip/-cam |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Other |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
MIL approval |
N |
Documents/Support Tools
|
Sales Drawing |