Catalog No. : L-34-250-0-L
Description: CABLE TIE 250LB 34IN UV BLK 1-PC
UPC: 728494138039
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Black |
|
Lock Mechanism |
Plastic Pawl |
|
Tensile Strength |
50 pounds , 222 newtons |
Classifications
|
Brand Name |
Catamount |
Dimensions
|
Width |
0.345 in , 8.76 mm |
|
Length |
34 in , 863.6 mm |
|
Bundle Diameter |
10 in , 254 mm |
|
Band width |
8.76 mm |
|
Length belt/tape/tie |
863.6 mm |
|
Length belt/tape/tie |
34 inch |
|
Min. holding force |
1115 N |
|
Model |
Internal toothing |
|
Band closure |
Plastic lip/-cam |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Black |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
MIL approval |
N |