Catalog No. : L-28-120-0-X
Description: CABLE TIE 120 LB 28 IN UV BLK
UPC: 728494141909
- Application Tools: ERG120
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 Weather Resistant |
|
Color |
Black |
|
Lock Mechanism |
Plastic Pawl |
|
Tensile Strength |
120 pounds , 534 newtons |
Classifications
|
Brand Name |
Catamount |
Dimensions
|
Width |
0.3 in , 7.62 mm |
|
Length |
27.611 in , 701.32 mm |
|
Thickness |
0.075 in , 1.9 mm |
|
Bundle Diameter |
0.187 to 8 in , 4.76 to 203 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Band width |
7.62 mm |
|
Length belt/tape/tie |
701.32 mm |
|
Length belt/tape/tie |
27.611 inch |
|
Tie thickness |
1.91 mm |
|
Tie thickness |
0.075 inch |
|
Min. holding force |
534 N |
|
Model |
Internal toothing |
|
Band closure |
Plastic lip/-cam |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Black |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
MIL approval |
N |