Catalog No. : L-24-175-0-L
Description: CABLE TIE 175LB 24 UV BLK 1-PC DIS
UPC: 728494912806
- Application Tools: L-300C
Descriptors
Category |
Cable ties |
Specifications
Material |
Nylon/Polyamide 6.6 Weather Resistant |
Color |
Black |
Lock Mechanism |
Plastic Pawl |
Tensile Strength |
175 pounds , 778 newtons |
Classifications
Brand Name |
Catamount |
Standard |
UL E49405 |
Dimensions
Width |
0.345 in , 8.76 mm |
Length |
23.946 in , 608.22 mm |
Thickness |
0.085 in , 2.15 mm |
Bundle Diameter |
Max 7.2 in , Max 182.88 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Band width |
8.76 mm |
Length belt/tape/tie |
608.22 mm |
Length belt/tape/tie |
23.946 inch |
Tie thickness |
2.15 mm |
Tie thickness |
0.085 inch |
Min. holding force |
778 N |
Model |
Internal toothing |
Band closure |
Plastic lip/-cam |
Material |
Plastic |
Material quality |
Polyamide (PA) |
Surface protection |
Untreated |
Halogen free |
Y |
Colour |
Black |
Transparent |
N |
Reflective (fluorescent) |
N |
Text strip |
None |
Solvable fastener |
N |
MIL approval |
N |
Documents/Support Tools
Sales Drawing |