Catalog No. : L-24-120-0-Q
Description: CBL TIE 120LB 24 UV BLACK 1-PC DIS
UPC: 786210080642
- Application Tools: ERG120
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 Weather Resistant |
|
Color |
Black |
|
Lock Mechanism |
Plastic Pawl |
|
Tensile Strength |
120 pounds , 534 newtons |
Classifications
|
Brand Name |
Catamount |
|
Standard |
UL E49405 |
Dimensions
|
Width |
0.3 in , 7.62 mm |
|
Length |
23.611 in , 599.72 mm |
|
Thickness |
0.075 in , 1.9 mm |
|
Bundle Diameter |
0.187 to 7 in , 4.76 to 177.8 mm |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | N/A | N/A | N/A |
|
Band width |
7.62 mm |
|
Length belt/tape/tie |
599.72 mm |
|
Length belt/tape/tie |
23.611 inch |
|
Tie thickness |
1.91 mm |
|
Tie thickness |
0.075 inch |
|
Min. holding force |
534 N |
|
Model |
Internal toothing |
|
Band closure |
Plastic lip/-cam |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Black |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
MIL approval |
N |
Documents/Support Tools
|
Sales Drawing |