text.skipToContent text.skipToNavigation

Catalog No. : L-200

Description:  CBL TIE LD NYLON TOOL 18-50No

UPC: 728494115122

Light Duty Hand Tool for Nylon Cable Ties 18-50 lbs. - .094-.184 Cable Tie Width
View More View Less
For more info visit:  electrification.us.abb.com
  • Basic tensioning tool (twist-and-cut), intended for maintenance and small batch use.
  • Cable Tie installation.

Descriptors

Category

Cable tie gun

Special Features

Basic tensioning tool (twist-and-cut), intended for maintenance and small batch use.

Application

Cable Tie installation

Specifications

Material

Steel

Handle Type

Palm Grip

Cable Tie Material

Nylon 6.6

Classifications

Brand Name

Application Tooling

Dimensions

Cable Tie Width

0.094 to 0.184 in , 2.39 to 4.67 mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4484 441202 N/A 2163217_2015-01-22 N/A
ETIM EC000453 Cable tie tool

Material cable tie

Plastic

Width cable tie

2.39-4.67 mm

Tensioning strength

Manual

Material tool

Plastic

MIL specified

N