Catalog No. : L-18-120-0-L
Description: CABLE TIE 120LB 18 UV BLK 1-PC DIS
UPC: 728494912738
- Application Tools: ERG120
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 Weather Resistant |
|
Color |
Black |
|
Lock Mechanism |
Plastic Pawl |
|
Tensile Strength |
120 pounds , 534 newtons |
Classifications
|
Brand Name |
Catamount |
Dimensions
|
Width |
0.3 in , 7.6 mm |
|
Length |
18 in , 457 mm |
|
Thickness |
0.08 in , 2 mm |
|
Bundle Diameter |
0.28 to 5.12 in , 4.75 to 130 mm |
|
Band width |
7.6 mm |
|
Length belt/tape/tie |
457 mm |
|
Length belt/tape/tie |
18 inch |
|
Tie thickness |
2 mm |
|
Tie thickness |
0.08 inch |
|
Max. bundle diameter |
130 mm |
|
Min. holding force |
534 N |
|
Operation temperature |
-40-+85 °C |
|
Operation temperature |
-40-+185 °F |
|
Model |
Internal toothing |
|
Band closure |
Plastic lip/-cam |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Black |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
MIL approval |
N |
|
UL approval |
Y |
|
Inflammability class of insulation material acc. with UL94 |
V2 |
Documents/Support Tools
|
Sales Drawing |