text.skipToContent text.skipToNavigation

Catalog No. : L-16

Description:  3/8 INCH CONNECTOR

UPC: 23386017905

Made or assembled in Canada.

3/8 Inch Connector with 1/2 Inch Knockout. Zinc. Range: 0.12 Inch to 0.63 Inch. For Flexible Conduit. NMD90(Loomex), AC90 (BX), ACG90. 50 Pieces.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Application

NMD90 (loomex) 14/2, 10/2,14/3, 10/3 - AC90 (BX) 14/2,10/2, 14/3, 10/3, 14/4-10/4 - ACG90 (BX) 14/2,10/2, 14/3,10/3, 14/4,12/4 - FMC 5/16 in., 3/8 in. trade size

Specifications

Material

Zinc alloy

Classifications

Brand Name

Iberville

Standard

3313

Dimensions

Size

3/8 Inch

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 3313 441202 N/A 2472776_2012-05-24 N/A
CSA 8869 441202 N/A N/A N/A
UL SEE XC2200 N/A N/A N/A N/A