Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 Heat Stabilized |
|
Color |
Black |
|
Lock Mechanism |
Plastic Pawl |
|
Tensile Strength |
50 pounds , 220 newtons |
Classifications
|
Brand Name |
Catamount |
Dimensions
|
Width |
0.186 in , 4.73 mm |
|
Length |
14.655 in , 372.24 mm |
|
Thickness |
0.053 in , 1.35 mm |
|
Bundle Diameter |
0.0625 to 4 in , 1.59 to 101.6 mm |