Catalog No. : L-14-50HS-0-C
Description: CABLE TIE 50LB 14 BLK HEAT-STAB 1-
UPC: 728494911809
- Application Tools: ERG50, QC-100, L-200, L-400-C
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 Heat Stabilized |
|
Color |
Black |
|
Lock Mechanism |
Plastic Pawl |
|
Tensile Strength |
50 pounds , 220 newtons |
Classifications
|
Brand Name |
Catamount |
Dimensions
|
Width |
0.187 in , 4.74 mm |
|
Length |
14.1 in , 358.14 mm |
|
Bundle Diameter |
4 in , 101.6 mm |
|
Band width |
4.73 mm |
|
Length belt/tape/tie |
372.24 mm |
|
Length belt/tape/tie |
14.655 inch |
|
Tie thickness |
1.35 mm |
|
Tie thickness |
0.053 inch |
|
Min. holding force |
222 N |
|
Model |
Internal toothing |
|
Band closure |
Plastic lip/-cam |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Black |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
MIL approval |
N |
Documents/Support Tools
|
Sales Drawing |