Catalog No. : L-14-40-0-C
Description: CABLE TIE 40LB 14 UV BLK 1-PC DIST
UPC: 728494933139
- Application Tools: ERG50, QC-100, L-200, L-400-C
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 Weather Resistant |
|
Color |
Black |
|
Lock Mechanism |
Plastic Pawl |
|
Tensile Strength |
40 pounds , 178 newtons |
Classifications
|
Brand Name |
Catamount |
Dimensions
|
Width |
0.14 in , 3.56 mm |
|
Length |
14.287 in , 362.9 mm |
|
Thickness |
0.045 in , 1.13 mm |
|
Bundle Diameter |
0.0625 to 4 in , 1.59 to 101.6 mm |
|
Band width |
3.56 mm |
|
Length belt/tape/tie |
362.9 mm |
|
Length belt/tape/tie |
14.287 inch |
|
Tie thickness |
1.13 mm |
|
Tie thickness |
0.045 inch |
|
Min. holding force |
178 N |
|
Model |
Internal toothing |
|
Band closure |
Plastic lip/-cam |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Black |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
MIL approval |
N |
Documents/Support Tools
|
Sales Drawing |