Catalog No. : L-11-50-0-C
Description: CABLE TIE 50LB 11 UV BLK 1-PC DIST
UPC: 728494911007
- Application Tools: ERG50, QC-100, L-200, L-400-C
Descriptors
|
Category |
Cable ties |
|
Type |
UV Resistant Black |
|
Application |
Cable ties are primarily used to cinch wires and cables together to form a neat and organized bundle |
Specifications
|
Material |
Natural Polyamide (Nylon 6.6) |
|
Color |
Black |
|
Lock Mechanism |
Plastic Pawl |
|
Tensile Strength |
50 lb, 222 N |
Classifications
|
Brand Name |
Catamount |
|
Standard |
UL E49405 |
Dimensions
|
Width |
0.18 in, 4.6 mm |
|
Length |
11.02 in, 280 mm |
|
Thickness |
0.05 in, 1.3 mm |
|
Bundle Diameter |
0.12 in - 2.76 in, 3 mm - 70 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |