text.skipToContent text.skipToNavigation

Catalog No. : KVF18-4FB-T

Description:  FULLY INSUL FEMALE BULLET TERM/TAPE

UPC: 786210906058

Vinyl Fully Insulated Female Bullet Receptacle Wire Range 22-16 Bolt Hole n/a, Mylar Tape
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical terminals

Specifications

Voltage Rating

300 V

Material

Vinyl

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

22-18 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000516 Round or flat plug/receptacle

Model

Plug

Insulation

Fully isolated

Material insulation

Polyvinyl chloride (PVC)

Material

Brass

AWG-range

22-16

Documents/Support Tools

Sales Drawing

Click here