Catalog No. : KVF18-250FD-M
Description: FLLY INSUL VNYL 250 FEM DISC, 22-16
UPC: 786210100104
Descriptors
|
Category |
Wire terminal disconnect |
Specifications
|
Material |
Brass with Copper Sleeve |
|
Finish |
Tin Plated |
|
Color |
Red |
|
Insulation |
Vinyl |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Spec-Kon |
|
Standard |
UL E66716 |
Dimensions
|
Wire Size |
22-16 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E66716 | N/A | RFWV | N/A | N/A |
|
Nominal cross section |
0.5-1.5 mm² |
|
Insulation |
Fully isolated |
|
Colour insulation |
Red |
|
Material insulation |
Polyvinyl chloride (PVC) |
|
Material |
Brass |